| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0498 |
| 5000 - 9999 | $0.0447 |
| 10000 - 14999 | $0.0402 |
| 15000 - 19999 | $0.0362 |
| 20000 + | $0.0326 |
| Anchor Length | 8.3 mm |
|---|---|
| Anchor Length | 0.327 in |
| Head Diameter | 11.2 mm |
| Head Diameter | 0.441 in |
| Head Height | 2.0 mm |
| Head Height | 0.079 in |
| Compatible Hole Diameter Range | 4.0 mm |
| Compatible Hole Diameter Range | 0.157 in |
| Compatible Panel Thickness Range | 1.6 - 6.0 mm |
| Compatible Panel Thickness Range | 0.063 - 0.236 in |
| Overall Height | 10.3 mm |
| Overall Height | 0.406 in |
| Color | Natural |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Type | Barbed Rivet |
| Type | 1 |
| Rivet Head Shape | Truss |
| Drive Type | Non Slotted Drive |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue