| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.4469 |
| 10000 - 24999 | $0.2084 |
| 25000 + | $0.198 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.197 in |
|---|---|
| Base Height | 5.0 mm |
| Maximum Compatible Hole Diameter | 0.252 in |
| Maximum Compatible Hole Diameter | 6.4 mm |
| Minimum Compatible Hole Diameter | 0.236 in |
| Minimum Compatible Hole Diameter | 6.0 mm |
| Overall Height | 25.3 mm |
| Overall Height | 0.996 in |
| Panel Thickness | 0.059 in |
| Panel Thickness | 1.5 mm |
| Base Material | Rubber |
| Base Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue