Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.3259 - $1.8869 1500 In stock
$0.2701 - $1.5635 26440 In stock
$0.428 - $2.4784 4900 In stock
$0.4712 - $2.7283 700 In stock
$0.4983 - $2.8853 Request the lead time here
$0.2716 - $1.5725 15053 In stock
$0.2045 - $1.184 4000 In stock
$0.3642 - $2.1089 3000 In stock
DMPC1230-1A $0.4249 - $2.4598 12000 In stock
$0.4776 - $2.7653 1963 In stock
$0.4664 - $2.7003 Request the lead time here
$0.2443 - $1.4149 133900 In stock
$0.2045 - $1.184 4585 In stock
$0.4186 - $2.4235 15798 In stock
$0.4313 - $2.4968 12720 In stock
$0.4904 - $2.8393 21000 In stock
$0.377 - $2.1829 3750 In stock
DMPC1125-1A $0.3897 - $2.2564 18000 In stock
$0.0911 - $0.5275 9795 In stock
$0.2093 - $1.2114 6518 In stock
  • of 5
Pull-Tab Cap - Inside Diameter 22.2 mm | 0.875 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0865-1-1/2A

Price Range
$1.8869 - $0.3259

Stock Levels
1500 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0937-1A

Price Range
$1.5635 - $0.2701

Stock Levels
26440 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 26.9 mm | 1.060 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC1060-1-1/2A

Price Range
$2.4784 - $0.428

Stock Levels
4900 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 31.8 mm | 1.250 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC1230-1-1/2A

Price Range
$2.7283 - $0.4712

Stock Levels
700 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 41.3 mm | 1.625 in ; Inside Height38.1 mm | 1.500 in ; ; Black

DMPC1605-1-1/2A

Price Range
$2.8853 - $0.4983

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 22.2 mm | 0.875 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0865-1A

Price Range
$1.5725 - $0.2716

Stock Levels
15053 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 25.4 mm | 1.000 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0990-1/2A

Price Range
$1.184 - $0.2045

Stock Levels
4000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 26.9 mm | 1.060 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC1060-1A

Price Range
$2.1089 - $0.3642

Stock Levels
3000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 31.8 mm | 1.250 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC1230-1A

Price Range
$2.4598 - $0.4249

Stock Levels
12000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 41.3 mm | 1.625 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC1605-1A

Price Range
$2.7653 - $0.4776

Stock Levels
1963 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 38.1 mm | 1.500 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC1500-1A

Price Range
$2.7003 - $0.4664

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 20.6 mm | 0.812 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0812-1A

Price Range
$1.4149 - $0.2443

Stock Levels
133900 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0937-1/2A

Price Range
$1.184 - $0.2045

Stock Levels
4585 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 25.4 mm | 1.000 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0990-1-1/2A

Price Range
$2.4235 - $0.4186

Stock Levels
15798 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 28.6 mm | 1.125 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC1125-1-1/2A

Price Range
$2.4968 - $0.4313

Stock Levels
12720 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 38.1 mm | 1.500 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC1500-1-1/2A

Price Range
$2.8393 - $0.4904

Stock Levels
21000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0937-1-1/2A

Price Range
$2.1829 - $0.377

Stock Levels
3750 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 28.6 mm | 1.125 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC1125-1A

Price Range
$2.2564 - $0.3897

Stock Levels
18000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 8.7 mm | 0.343 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0343-1/2A

Price Range
$0.5275 - $0.0911

Stock Levels
9795 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 9.5 mm | 0.375 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0365-1-1/2A

Price Range
$1.2114 - $0.2093

Stock Levels
6518 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F