Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.
They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.1694 - $0.9805 | 27034 In stock |
|
|
||
| $0.0953 - $0.5514 | 86783 In stock |
|
|
||
| $0.3036 - $1.7575 | 1400 In stock |
|
|
||
| $0.0979 - $0.5664 | 459194 In stock |
|
|
||
| $0.206 - $1.193 | 7645 In stock |
|
|
||
| $0.1789 - $1.036 | 35926 In stock |
|
|
||
| $0.1112 - $0.6439 | 535000 In stock |
|
|
||
| $0.1868 - $1.082 | 432 In stock |
|
|
||
| $0.1886 - $1.0915 | 280713 In stock |
|
|
||
| $0.1268 - $0.734 | 2500 In stock |
|
|
||
| $0.2333 - $1.3505 | 2500 In stock |
|
|
||
| $0.2987 - $1.7294 | 5000 In stock |
|
|
||
| $0.149 - $0.8624 | Request the lead time here |
|
|
||
| $0.2684 - $1.5539 | 24000 In stock |
|
|
||
| $0.0868 - $0.5025 | 10000 In stock |
|
|
||
| $0.0879 - $0.5091 | 5368 In stock |
|
|
||
| $0.1837 - $1.0634 | 5000 In stock |
|
|
||
| $0.2126 - $1.2305 | 13500 In stock |
|
|
||
| $0.1598 - $0.925 | 9956 In stock |
|
|
||
| $0.206 - $1.193 | 2539 In stock |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue