Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.1694 - $0.9805 27034 In stock
$0.0953 - $0.5514 86783 In stock
$0.3036 - $1.7575 1400 In stock
$0.0979 - $0.5664 459194 In stock
$0.206 - $1.193 7645 In stock
$0.1789 - $1.036 35926 In stock
$0.1112 - $0.6439 535000 In stock
$0.1868 - $1.082 432 In stock
$0.1886 - $1.0915 280713 In stock
$0.1268 - $0.734 2500 In stock
$0.2333 - $1.3505 Request the lead time here
$0.2987 - $1.7294 5000 In stock
$0.149 - $0.8624 Request the lead time here
$0.2684 - $1.5539 24000 In stock
$0.0868 - $0.5025 10000 In stock
$0.0879 - $0.5091 5368 In stock
$0.1837 - $1.0634 5000 In stock
$0.2126 - $1.2305 13500 In stock
$0.1598 - $0.925 9956 In stock
$0.206 - $1.193 2539 In stock
  • of 5
Pull-Tab Cap - Inside Diameter 8.7 mm | 0.343 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0343-1A

Price Range
$0.9805 - $0.1694

Stock Levels
27034 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 10.3 mm | 0.406 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0396-1/2A

Price Range
$0.5514 - $0.0953

Stock Levels
86783 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 19.1 mm | 0.750 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0740-1-1/2A

Price Range
$1.7575 - $0.3036

Stock Levels
1400 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 11.4 mm | 0.450 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0450-1/2A

Price Range
$0.5664 - $0.0979

Stock Levels
459194 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 12 mm | 0.472 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0470-1-1/2A

Price Range
$1.193 - $0.206

Stock Levels
7645 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0427-1A

Price Range
$1.036 - $0.1789

Stock Levels
35926 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 14.3 mm | 0.562 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0552-1/2A

Price Range
$0.6439 - $0.1112

Stock Levels
535000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 12.7 mm | 0.500 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0490-1-1/2A

Price Range
$1.082 - $0.1868

Stock Levels
432 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 13.5 mm | 0.531 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0521-1A

Price Range
$1.0915 - $0.1886

Stock Levels
280713 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 15.1 mm | 0.593 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0590-1/2A

Price Range
$0.734 - $0.1268

Stock Levels
2500 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 15.2 mm | 0.600 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0600-1-1/2A

Price Range
$1.3505 - $0.2333

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 15.6 mm | 0.615 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0615-1A

Price Range
$1.7294 - $0.2987

Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 16.6 mm | 0.655 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0655-1/2A

Price Range
$0.8624 - $0.149

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 17.2 mm | 0.677 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0677-1-1/2A

Price Range
$1.5539 - $0.2684

Stock Levels
24000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 5.5 mm | 0.218 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0207-1/2A

Price Range
$0.5025 - $0.0868

Stock Levels
10000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 7.7 mm | 0.302 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0302-1/2A

Price Range
$0.5091 - $0.0879

Stock Levels
5368 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 8.1 mm | 0.320 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0320-1-1/2A

Price Range
$1.0634 - $0.1837

Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 17.4 mm | 0.687 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0687-1A

Price Range
$1.2305 - $0.2126

Stock Levels
13500 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 5.5 mm | 0.218 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0207-1A

Price Range
$0.925 - $0.1598

Stock Levels
9956 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 7.7 mm | 0.302 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0302-1-1/2A

Price Range
$1.193 - $0.206

Stock Levels
2539 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F