Menu Search

Pull Handle Assemblies - ; Mount Type - Front Install Counterbored Through Hole ;

Through Hole Angled Arch Pull Handle Assembly is long with between mounting holes.This right angled assembly is made of durable .
Item code:

35002002

63 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $5.03
10 + $4.45
Standard pack: 100

Order any quantity

Total price:

$5.03

1 x $5.03

Specifications

Imperial
Metric
SKU attributes
Bar End Material PA
Color Black
Handle Material Aluminum
Handle Style Accessory, Side Bracket
Handle Type Bracket Handle
Mount Type Front Counterbored Through Hole
Specifications DIN-EN ISO 1043-1

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us