| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.2202 |
| 5000 - 9999 | $0.21 |
| 10000 - 24999 | $0.2003 |
| 25000 + | $0.189 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.72 in |
|---|---|
| Overall Height | 18.3 mm |
| Wing Spread | 1.37 in |
| Wing Spread | 34.8 mm |
| Thread Size | M10 x 1.5 |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue