| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.5652 |
| 5000 - 9999 | $0.3142 |
| 10000 - 24999 | $0.2991 |
| 25000 + | $0.2856 |
| Overall Height | 0.900 in |
|---|---|
| Overall Height | 22.9 mm |
| Wing Spread | 1.760 in |
| Wing Spread | 44.7 mm |
| Thread Size | 9/16-12 |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue