| Quantity | Unit price |
|---|
| Overall Height | 22.9 mm |
|---|---|
| Overall Height | 0.900 in |
| Wing Spread | 44.7 mm |
| Wing Spread | 1.760 in |
| Thread Size | 1/2-13 |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue