| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1399 |
| 5000 - 9999 | $0.1332 |
| 10000 - 24999 | $0.1273 |
| 25000 + | $0.12 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.480 in |
|---|---|
| Overall Height | 12.2 mm |
| Wing Spread | 0.900 in |
| Wing Spread | 22.9 mm |
| Thread Size | #6-32 |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue