| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1053 |
| 5000 - 9999 | $0.1003 |
| 10000 - 24999 | $0.0956 |
| 25000 + | $0.0904 |
| Thread Size | #8-32 |
|---|---|
| Overall Height | 9.6 mm |
| Overall Height | 0.378 in |
| Outside Diameter | 9.7 mm |
| Outside Diameter | 0.381 in |
| Color | Black |
| Full Material | Nylon 6/6 |
| Nut Form | Knurled with Slot |
| Nut Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue