| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0986 |
| 5000 - 9999 | $0.094 |
| 10000 - 24999 | $0.0898 |
| 25000 + | $0.0846 |
| Thread Size | #4-40 |
|---|---|
| Overall Height | 0.295 in |
| Overall Height | 7.5 mm |
| Outside Diameter | 0.317 in |
| Outside Diameter | 8.1 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Nut Form | Knurled with Slot |
| Nut Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue