| Quantity | Unit price |
|---|---|
| 1 - 9 | $11.27 |
| 10 - 49 | $10.10 |
| 50 - 99 | $9.14 |
| 100 + | $8.19 |
| Overall Length | 3.281 ft |
|---|---|
| Overall Length | 1.0 m |
| Thread Size | M8 x 1.25 |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Polyamide |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue