| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.1384 |
| 1000 - 4999 | $0.1247 |
| 5000 - 9999 | $0.1121 |
| 10000 - 24999 | $0.1009 |
| 25000 + | $0.0909 |
| Overall Length | 2.500 in |
|---|---|
| Overall Length | 63.5 mm |
| Thread Size | #10-32 |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Polyamide |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue