Quantity | Unit price |
---|---|
1000 - 4999 | $0.0677 |
5000 - 9999 | $0.0643 |
10000 - 24999 | $0.0612 |
25000 - 49999 | $0.0578 |
50000 + | $0.0509 |
Overall Length | 19.1 mm |
---|---|
Overall Length | 0.750 in |
Thread Size | #10-32 |
Color | Black |
Material | Nylon 6/6 |
Full Material | Polyamide |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue