Menu Search

Plastic Pan Head Screws

In stock

Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.

Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.

  • Colors: Transparent and Natural
  • UL94 V2 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0389 - $0.0454 25000 In stock
#4-40
0.060 in
1.375 in
$0.0356 - $0.0416 Request the lead time here
#2-64
0.375 in
$0.2918 - $0.3402 1000 In stock
#4-40
0.500 in
$0.0363 - $0.0423 Request the lead time here
#6-32
0.156 in
$0.0366 - $0.0427 Request the lead time here
#4-40
0.688 in
$0.0392 - $0.0458 13000 In stock
#4-40
1.500 in
010440W025PC $0.2837 - $0.331 22000 In stock
#4-40
0.250 in
$0.0351 - $0.0409 17000 In stock
#4-48
0.250 in
$0.2967 - $0.3463 2000 In stock
#6-32
0.250 in
$0.0363 - $0.0423 Request the lead time here
#6-32
0.563 in
$0.0349 - $0.0406 Request the lead time here
#2-64
0.188 in
$0.0408 - $0.0477 Request the lead time here
#6-32
0.092 in
1.625 in
$0.0337 - $0.0392 5000 In stock
#4-40
0.281 in
$0.2918 - $0.3402 1000 In stock
#4-40
0.500 in
$0.0389 - $0.0454 Request the lead time here
#4-40
1.188 in
$0.0414 - $0.0483 Request the lead time here
#4-40
1.625 in
$0.2837 - $0.331 Request the lead time here
#4-40
0.281 in
$0.3076 - $0.3588 Request the lead time here
#6-32
0.625 in
$0.0373 - $0.0433 1000 In stock
#6-32
1.250 in
$0.0426 - $0.0497 6000 In stock
#6-32
2.000 in
  • of 48
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 34.9 mm | 1.375 in; Head Diameter 5.4 mm | 0.212 in

010440P137

Price Range
$0.0454 - $0.0389

Stock Levels
25000 In stock
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    1.375 in
  • Thread Size
    #4-40
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

010264P037

Price Range
$0.0416 - $0.0356

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #2-64
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 12.7 mm | 0.500 in;

010440W050PC

Price Range
$0.3402 - $0.2918

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010632P015

Price Range
$0.0423 - $0.0363

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.156 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P068

Price Range
$0.0427 - $0.0366

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.688 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P150

Price Range
$0.0458 - $0.0392

Stock Levels
13000 In stock
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 6.4 mm | 0.250 in;

010440W025PC

Price Range
$0.331 - $0.2837

Stock Levels
22000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #4-40
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010448P025

Price Range
$0.0409 - $0.0351

Stock Levels
17000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #4-48
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

010632P025PC

Price Range
$0.3463 - $0.2967

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010632P056

Price Range
$0.0423 - $0.0363

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.563 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010264P018

Price Range
$0.0406 - $0.0349

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #2-64
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 41.3 mm | 1.625 in;

010632PW162

Price Range
$0.0477 - $0.0408

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    1.625 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P028

Price Range
$0.0392 - $0.0337

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

010440P050PC

Price Range
$0.3402 - $0.2918

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010440P118

Price Range
$0.0454 - $0.0389

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.188 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P162

Price Range
$0.0483 - $0.0414

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.625 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 7.1 mm | 0.281 in;

010440W028PC

Price Range
$0.331 - $0.2837

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Clear; PC;

010632P062PC

Price Range
$0.3588 - $0.3076

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010632P125

Price Range
$0.0433 - $0.0373

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010632P200

Price Range
$0.0497 - $0.0426

Stock Levels
6000 In stock
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6