Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.
Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0328 - $0.045 | 4000 In stock |
M2
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
||
| $0.0327 - $0.0448 | 5000 In stock |
M2.5
|
|
0.197 in
5.0 mm
|
||
| $0.0326 - $0.0447 | Request the lead time here |
M3 x 0.5
|
0.071 in
1.8 mm
|
0.157 in
4.0 mm
|
||
| $0.0335 - $0.046 | 3000 In stock |
M3 x 0.5
|
0.071 in
1.8 mm
|
0.394 in
10.0 mm
|
||
| $0.0347 - $0.0475 | 1000 In stock |
M3 x 0.5
|
0.071 in
1.8 mm
|
0.984 in
25.0 mm
|
||
| $0.0326 - $0.0447 | 10000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.157 in
4.0 mm
|
||
| $0.035 - $0.048 | 9000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
1.181 in
30.0 mm
|
||
| $0.0344 - $0.0471 | 1000 In stock |
M3.5
|
|
0.236 in
6.0 mm
|
||
| $0.0353 - $0.0483 | 1000 In stock |
M3.5
|
|
0.472 in
12.0 mm
|
||
| $0.0378 - $0.0518 | Request the lead time here |
M3.5
|
|
1.378 in
35.0 mm
|
||
| $0.0417 - $0.0572 | Request the lead time here |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
0.276 in
7.0 mm
|
||
| $0.0356 - $0.0489 | 1000 In stock |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
0.63 in
16.0 mm
|
||
| $0.0393 - $0.0539 | Request the lead time here |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
1.654 in
42.0 mm
|
||
| $0.0363 - $0.0498 | 7000 In stock |
M4 x 0.7
|
0.094 in
2.4 mm
|
0.394 in
10.0 mm
|
||
| $0.0372 - $0.051 | 1000 In stock |
M4 x 0.7
|
0.094 in
2.4 mm
|
0.984 in
25.0 mm
|
||
| 50M040070P003 | $0.0359 - $0.0494 | 1000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.118 in
3.0 mm
|
|
| $0.0525 - $0.072 | 10000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
1.378 in
35.0 mm
|
||
| $0.0398 - $0.0546 | 6000 In stock |
M5 x 0.8
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
||
| 50M050080N020 | $0.0551 - $0.0756 | 5000 In stock |
M5 x 0.8
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
|
| $0.0422 - $0.058 | 10000 In stock |
M5 x 0.8
|
0.118 in
3.0 mm
|
1.575 in
40.0 mm