Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.
Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.3156 - $0.3683 | 10000 In stock |
#6-32
|
|
0.500 in
12.7 mm
|
||
| $0.0382 - $0.0446 | 2000 In stock |
#8-32
|
|
0.313 in
8 mm
|
||
| $0.0313 - $0.0428 | 1500 In stock |
#8-32
|
|
1.500 in
38.1 mm
|
||
| $0.0382 - $0.0446 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
0.313 in
8 mm
|
||
| 010832PW229 | $0.0812 - $0.1115 | 22000 In stock |
#8-32
|
0.110 in
2.8 mm
|
2.297 in
58.3 mm
|
|
| $0.327 - $0.3814 | 1000 In stock |
#8-32
|
|
0.500 in
12.7 mm
|
||
| $0.0414 - $0.0482 | Request the lead time here |
#10-24
|
|
0.188 in
4.8 mm
|
||
| $0.0424 - $0.0495 | 1000 In stock |
#10-24
|
|
0.500 in
12.7 mm
|
||
| $0.0423 - $0.0494 | Request the lead time here |
#10-32
|
|
0.430 in
10.9 mm
|
||
| $0.2576 - $0.3533 | 500 In stock |
#10-32
|
|
1.000 in
25.4 mm
|
||
| $0.036 - $0.0495 | Request the lead time here |
#10-32
|
|
1.750 in
44.5 mm
|
||
| $0.3071 - $0.3584 | 2000 In stock |
#6-32
|
|
0.375 in
9.5 mm
|
||
| $0.0377 - $0.0441 | Request the lead time here |
#8-32
|
|
0.125 in
3.2 mm
|
||
| $0.04 - $0.0465 | Request the lead time here |
#8-32
|
|
0.281 in
7.1 mm
|
||
| $0.3284 - $0.3834 | Request the lead time here |
#8-32
|
|
0.625 in
15.9 mm
|
||
| $0.0324 - $0.0445 | Request the lead time here |
#8-32
|
|
1.375 in
34.9 mm
|
||
| $0.0331 - $0.0456 | Request the lead time here |
#8-32
|
|
1.875 in
47.6 mm
|
||
| $0.04 - $0.0465 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
0.281 in
7.1 mm
|
||
| $0.0388 - $0.045 | 8000 In stock |
#8-32
|
0.110 in
2.8 mm
|
0.500 in
12.7 mm
|
||
| $0.3304 - $0.3852 | 1000 In stock |
#8-32
|
|
0.750 in
19.1 mm