Menu Search

Plastic Pan Head Screws

In stock

Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.

Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.

  • Colors: Transparent and Natural
  • UL94 V2 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0316 - $0.0433 3000 In stock
M2 x 0.4
0.051 in
0.197 in
$0.0314 - $0.0431 3000 In stock
M2.5
0.157 in
$0.0335 - $0.0459 6000 In stock
M2.5
0.984 in
$0.032 - $0.044 4000 In stock
M3 x 0.5
0.071 in
0.315 in
$0.1808 - $0.2479 1000 In stock
M8 x 1.25
0.236 in
0.787 in
$0.2607 - $0.3575 Request the lead time here
M8 x 1.25
0.236 in
2.756 in
$0.1971 - $0.2704 1000 In stock
M10 x 1.5
0.236 in
0.787 in
$0.2507 - $0.3438 8750 In stock
M10
1.969 in
$0.2052 - $0.2815 4000 In stock
M10 x 1.5
0.295 in
0.984 in
$0.0315 - $0.0432 1000 In stock
M3 x 0.5
0.071 in
0.157 in
$0.0324 - $0.0444 4000 In stock
M3 x 0.5
0.071 in
0.394 in
$0.0335 - $0.0459 1000 In stock
M3 x 0.5
0.071 in
0.984 in
$0.0315 - $0.0432 Request the lead time here
M3 x 0.5
0.094 in
0.157 in
$0.0354 - $0.0487 4000 In stock
M4 x 0.7
0.094 in
0.63 in
$0.0625 - $0.0858 2500 In stock
M6 x 1.0
0.142 in
0.984 in
$0.1548 - $0.2123 Request the lead time here
M6
2.953 in
$0.0621 - $0.0852 500 In stock
M6 x 1.0
0.181 in
0.787 in
50M060100P040 $0.0648 - $0.0889 1000 In stock
M6 x 1.0
0.181 in
1.575 in
50M050080N020 $0.0532 - $0.073 7000 In stock
M5 x 0.8
0.118 in
0.787 in
$0.0408 - $0.056 10000 In stock
M5 x 0.8
0.118 in
1.575 in
  • of 48
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M2 x 0.4; Thread Length 5.0 mm | 0.197 in; Head Diameter 4.0 mm | 0.157 in

50M020040N005

Price Range
$0.0433 - $0.0316

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.051 in
  • Thread Length
    0.197 in
  • Thread Size
    M2 x 0.4
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

50M025045N004

Price Range
$0.0431 - $0.0314

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.157 in
  • Thread Size
    M2.5
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M025045N025

Price Range
$0.0459 - $0.0335

Stock Levels
6000 In stock
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M2.5
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 8.0 mm | 0.315 in; Head Diameter 5.6 mm | 0.22 in

50M030050N008

Price Range
$0.044 - $0.032

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.315 in
  • Thread Size
    M3 x 0.5
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M8 x 1.25; Thread Length 20.0 mm | 0.787 in; Head Diameter 16.0 mm | 0.63 in

50M080125P020

Price Range
$0.2479 - $0.1808

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    0.787 in
  • Thread Size
    M8 x 1.25
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M8 x 1.25; Thread Length 70.0 mm | 2.756 in; Head Diameter 16.0 mm | 0.63 in

50M080125P070

Price Range
$0.3575 - $0.2607

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    2.756 in
  • Thread Size
    M8 x 1.25
  • Color
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 20.0 mm | 0.787 in; Head Diameter 20.0 mm | 0.787 in

50M100150N020

Price Range
$0.2704 - $0.1971

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    0.787 in
  • Thread Size
    M10 x 1.5
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

50M100150N050

Price Range
$0.3438 - $0.2507

Stock Levels
8750 In stock
Attributes
  • Thread Length
    1.969 in
  • Thread Size
    M10
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 25.0 mm | 0.984 in; Head Diameter 20.0 mm | 0.787 in

50M100150P025

Price Range
$0.2815 - $0.2052

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    0.984 in
  • Thread Size
    M10 x 1.5
  • Color
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.6 mm | 0.22 in

50M030050N004

Price Range
$0.0432 - $0.0315

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.157 in
  • Thread Size
    M3 x 0.5
  • Color
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 10.0 mm | 0.394 in; Head Diameter 5.6 mm | 0.22 in

50M030050N010

Price Range
$0.0444 - $0.0324

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.394 in
  • Thread Size
    M3 x 0.5
  • Color
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 25.0 mm | 0.984 in; Head Diameter 5.6 mm | 0.22 in

50M030050N025

Price Range
$0.0459 - $0.0335

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.984 in
  • Thread Size
    M3 x 0.5
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.6 mm | 0.22 in

50M030050P004

Price Range
$0.0432 - $0.0315

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.157 in
  • Thread Size
    M3 x 0.5
  • Color
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 16.0 mm | 0.63 in; Head Diameter 8.0 mm | 0.315 in

50M040070N016

Price Range
$0.0487 - $0.0354

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.63 in
  • Thread Size
    M4 x 0.7
  • Color
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 25.0 mm | 0.984 in; Head Diameter 12.0 mm | 0.472 in

50M060100N025

Price Range
$0.0858 - $0.0625

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.984 in
  • Thread Size
    M6 x 1.0
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

50M060100N075

Price Range
$0.2123 - $0.1548

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.953 in
  • Thread Size
    M6
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 20.0 mm | 0.787 in; Head Diameter 12.0 mm | 0.472 in

50M060100P020

Price Range
$0.0852 - $0.0621

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.787 in
  • Thread Size
    M6 x 1.0
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 40.0 mm | 1.575 in; Head Diameter 12.0 mm | 0.472 in

50M060100P040

Price Range
$0.0889 - $0.0648

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.575 in
  • Thread Size
    M6 x 1.0
  • Color
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 20.0 mm | 0.787 in; Head Diameter 9.5 mm | 0.374 in

50M050080N020

Price Range
$0.073 - $0.0532

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    0.787 in
  • Thread Size
    M5 x 0.8
  • Color
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 40.0 mm | 1.575 in; Head Diameter 9.5 mm | 0.374 in

50M050080N040

Price Range
$0.056 - $0.0408

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    1.575 in
  • Thread Size
    M5 x 0.8
  • Color
    Natural