Menu Search

Plastic Pan Head Screws

In stock

Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.

Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.

  • Colors: Transparent and Natural
  • UL94 V2 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
303 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0421 - $0.0489 Request the lead time here
#6-32
$0.0418 - $0.0488 3000 In stock
#4-40
1.750 in
$0.0342 - $0.0401 Request the lead time here
#2-56
0.167 in
$0.0337 - $0.0393 Request the lead time here
#2-56
0.281 in
010256P009 $0.0342 - $0.0401 10000 In stock
#2-56
0.094 in
$0.0338 - $0.0394 Request the lead time here
#2-56
0.313 in
$0.0904 - $0.1054 Request the lead time here
#6-32
2.250 in
$0.0349 - $0.0407 19000 In stock
#6-32
0.092 in
0.188 in
010632PW050 $0.036 - $0.0421 27000 In stock
#6-32
0.092 in
0.500 in
$0.0352 - $0.0409 1000 In stock
#2-56
0.750 in
$0.034 - $0.0397 Request the lead time here
#2-56
0.055 in
0.094 in
$0.0351 - $0.0409 1000 In stock
#3-48
0.250 in
$0.0414 - $0.0483 Request the lead time here
#4-40
1.625 in
$0.0351 - $0.0409 17000 In stock
#4-48
0.250 in
$0.0345 - $0.0403 Request the lead time here
#6-32
0.092 in
0.125 in
010632PW112 $0.037 - $0.0432 Request the lead time here
#6-32
0.092 in
1.125 in
$0.0416 - $0.0486 Request the lead time here
#6-32
0.092 in
1.750 in
$0.0363 - $0.0423 1000 In stock
#6-32
0.092 in
0.563 in
010632PW087 $0.0368 - $0.043 1000 In stock
#6-32
0.092 in
0.875 in
$0.0316 - $0.0433 12000 In stock
M2.5
0.197 in
  • of 16
Machine Screw - Natural; Nylon 6/6;

010632P187

Price Range
$0.0489 - $0.0421

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Screw Type
    Machine Screw
Machine Screw - Natural; Nylon 6/6;

010440P175

Price Range
$0.0488 - $0.0418

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P006

Price Range
$0.0401 - $0.0342

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.167 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P028

Price Range
$0.0393 - $0.0337

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P009

Price Range
$0.0401 - $0.0342

Stock Levels
10000 In stock
Attributes
  • Thread Length
    0.094 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P031

Price Range
$0.0394 - $0.0338

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010632P225

Price Range
$0.1054 - $0.0904

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.250 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #6-32 0.187 in 0.270 in

010632PW018

Price Range
$0.0407 - $0.0349

Stock Levels
19000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.188 in
  • Thread Size
    #6-32
  • Color
    Natural
Machine Screw Nylon 6/6 Crossed Drive Pan Head #6-32 0.500 in 0.270 in

010632PW050

Price Range
$0.0421 - $0.036

Stock Levels
27000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

010256P075

Price Range
$0.0409 - $0.0352

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #2-56; Thread Length 2.4 mm | 0.093 in;

010256PW009

Price Range
$0.0397 - $0.034

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.055 in
  • Thread Length
    0.094 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010348P025

Price Range
$0.0409 - $0.0351

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #3-48
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P162

Price Range
$0.0483 - $0.0414

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.625 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010448P025

Price Range
$0.0409 - $0.0351

Stock Levels
17000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #4-48
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #6-32 0.125 in 0.270 in

010632PW012

Price Range
$0.0403 - $0.0345

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 28.6 mm | 1.125 in;

010632PW112

Price Range
$0.0432 - $0.037

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    1.125 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 44.5 mm | 1.750 in;

010632PW175

Price Range
$0.0486 - $0.0416

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    1.750 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 14.3 mm | 0.562 in;

010632PW056

Price Range
$0.0423 - $0.0363

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.563 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #6-32 0.875 in 0.270 in

010632PW087

Price Range
$0.043 - $0.0368

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.875 in
  • Thread Size
    #6-32
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

50M025045N005

Price Range
$0.0433 - $0.0316

Stock Levels
12000 In stock
Attributes
  • Thread Length
    0.197 in
  • Thread Size
    M2.5
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6