Menu Search

Plastic Pan Head Screws

In stock

Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.

Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.

  • Colors: Transparent and Natural
  • UL94 V2 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
303 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.1765 - $0.2422 5000 In stock
M8
0.394 in
$0.028 - $0.0591 Request the lead time here
#4-40
0.080 in
0.750 in
$0.0591 - $0.0591 Request the lead time here
#4-40
0.080 in
1.000 in
$0.0313 - $0.043 500 In stock
#8-32
1.375 in
$0.032 - $0.0441 Request the lead time here
#8-32
1.875 in
$0.0386 - $0.0449 Request the lead time here
#8-32
0.110 in
0.281 in
$0.0375 - $0.0435 8000 In stock
#8-32
0.110 in
0.500 in
$0.0397 - $0.0463 Request the lead time here
#10-24
0.125 in
$0.0407 - $0.0474 Request the lead time here
#10-24
0.375 in
$0.0376 - $0.0438 Request the lead time here
#8-32
0.110 in
0.625 in
$0.0404 - $0.047 Request the lead time here
#8-32
0.110 in
1.125 in
$0.0325 - $0.0445 Request the lead time here
#10-24
0.150 in
1.250 in
$0.0387 - $0.045 Request the lead time here
#6-40
0.092 in
1.000 in
$0.041 - $0.0478 1000 In stock
#10-24
0.500 in
$0.0325 - $0.0445 2000 In stock
#10-24
1.250 in
$0.0402 - $0.0469 1000 In stock
#10-32
0.150 in
0.250 in
$0.0413 - $0.0482 Request the lead time here
#10-24
0.150 in
0.625 in
$0.0335 - $0.046 Request the lead time here
#10-32
0.150 in
1.063 in
$0.0353 - $0.0485 1000 In stock
#10-32
0.150 in
2.000 in
$0.032 - $0.0441 Request the lead time here
#8-32
0.110 in
1.875 in
  • of 16
Machine Screw - Natural; Nylon 6/6;

50M080125N010

Price Range
$0.2422 - $0.1765

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M8
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #4-40 0.750 in 0.210 in

NSP-4-12-01

Price Range
$0.0591 - $0.028

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.210 in
  • Head Height
    0.080 in
  • Thread Length
    0.750 in
  • Thread Size
    #4-40
  • Color
    Natural
Machine Screw Nylon 6/6 Crossed Drive Pan Head #4-40 1.000 in 0.210 in

NSP-4-16-01

Price Range
$0.0591 - $0.0591

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.210 in
  • Head Height
    0.080 in
  • Thread Length
    1.000 in
  • Thread Size
    #4-40
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

010832P137

Price Range
$0.043 - $0.0313

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.375 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010832P187

Price Range
$0.0441 - $0.032

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.875 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 7.1 mm | 0.281 in;

010832PW028

Price Range
$0.0449 - $0.0386

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.110 in
  • Thread Length
    0.281 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.500 in 0.322 in

010832PW050

Price Range
$0.0435 - $0.0375

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

011024P012

Price Range
$0.0463 - $0.0397

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011024P037

Price Range
$0.0474 - $0.0407

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.625 in 0.322 in

010832PW062

Price Range
$0.0438 - $0.0376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 28.6 mm | 1.125 in;

010832PW112

Price Range
$0.047 - $0.0404

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.110 in
  • Thread Length
    1.125 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 31.8 mm | 1.250 in;

011024PW125

Price Range
$0.0445 - $0.0325

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-40; Thread Length 25.4 mm | 1.000 in;

010640PW100

Price Range
$0.045 - $0.0387

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-40
  • Color
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011024P050

Price Range
$0.0478 - $0.041

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011024P125

Price Range
$0.0445 - $0.0325

Stock Levels
2000 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 6.4 mm | 0.250 in;

011032PW025

Price Range
$0.0469 - $0.0402

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 15.9 mm | 0.625 in;

011024PW062

Price Range
$0.0482 - $0.0413

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 27 mm | 1.063 in;

011032PW106

Price Range
$0.046 - $0.0335

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    1.063 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 50.8 mm | 2.000 in;

011032PW200

Price Range
$0.0485 - $0.0353

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 47.6 mm | 1.875 in;

010832PW187

Price Range
$0.0441 - $0.032

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.110 in
  • Thread Length
    1.875 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6