Menu Search

Plastic Pan Head Screws

In stock

Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.

Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.

  • Colors: Transparent and Natural
  • UL94 V2 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.2489 - $0.3414 500 In stock
#10-32
1.000 in
$0.0389 - $0.0534 3000 In stock
1/4-28
1.000 in
$0.339 - $0.3955 1000 In stock
#10-32
0.250 in
$0.0373 - $0.0433 Request the lead time here
#8-32
0.110 in
0.438 in
$0.2515 - $0.345 2000 In stock
1/2-13
1.000 in
$0.0404 - $0.0553 2500 In stock
#12-24
1.750 in
$0.0693 - $0.0951 500 In stock
1/4-20
3.000 in
$0.037 - $0.0507 Request the lead time here
1/4/20
0.144 in
0.875 in
$0.049 - $0.0574 Request the lead time here
1/4-28
0.188 in
$0.0368 - $0.0504 19500 In stock
1/4-20
0.198 in
0.750 in
$0.0416 - $0.0485 4000 In stock
#10-24
0.750 in
$0.2967 - $0.3463 2000 In stock
#6-32
0.375 in
$0.0364 - $0.0426 Request the lead time here
#8-32
0.125 in
$0.0375 - $0.0435 8000 In stock
#8-32
0.110 in
0.500 in
$0.0302 - $0.0414 4500 In stock
#8-32
0.110 in
1.500 in
$0.0324 - $0.0445 Request the lead time here
#8-32
0.110 in
2.000 in
$0.3134 - $0.3657 Request the lead time here
#8-32
0.375 in
$0.3049 - $0.3558 10000 In stock
#6-32
0.500 in
$0.0382 - $0.0447 1000 In stock
#6-40
0.750 in
$0.0382 - $0.0447 1000 In stock
#6-40
0.092 in
0.750 in
  • of 48
Machine Screw - Clear; PC;

011032P100PC

Price Range
$0.3414 - $0.2489

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

012528P100

Price Range
$0.0534 - $0.0389

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 6.4 mm | 0.250 in;

011032W025PC

Price Range
$0.3955 - $0.339

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.437 in 0.322 in

010832PW043

Price Range
$0.0433 - $0.0373

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.438 in
  • Thread Size
    #8-32
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

0150013P100

Price Range
$0.345 - $0.2515

Stock Levels
2000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    1/2-13
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011224P175

Price Range
$0.0553 - $0.0404

Stock Levels
2500 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #12-24
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012520P300

Price Range
$0.0951 - $0.0693

Stock Levels
500 In stock
Attributes
  • Thread Length
    3.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size 1/4/20; Thread Length 22.2 mm | 0.875 in; Head Diameter 12.3 mm | 0.483 in

012520P087

Price Range
$0.0507 - $0.037

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.875 in
  • Thread Size
    1/4/20
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

012528P018

Price Range
$0.0574 - $0.049

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    1/4-28
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 19.1 mm | 0.750 in;

012520PW075

Price Range
$0.0504 - $0.0368

Stock Levels
19500 In stock
Attributes
  • Head Height
    0.198 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011024P075

Price Range
$0.0485 - $0.0416

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 9.5 mm | 0.375 in;

010632W037PC

Price Range
$0.3463 - $0.2967

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.125 in 0.322 in

010832P012

Price Range
$0.0426 - $0.0364

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.500 in 0.322 in

010832PW050

Price Range
$0.0435 - $0.0375

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 38.1 mm | 1.500 in;

010832PW150

Price Range
$0.0414 - $0.0302

Stock Levels
4500 In stock
Attributes
  • Head Height
    0.110 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 50.8 mm | 2.000 in;

010832PW200

Price Range
$0.0445 - $0.0324

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.110 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 9.5 mm | 0.375 in;

010832W037PC

Price Range
$0.3657 - $0.3134

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #8-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
PC Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 12.7 mm | 0.500 in;

010632W050PC

Price Range
$0.3558 - $0.3049

Stock Levels
10000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010640P075

Price Range
$0.0447 - $0.0382

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #6-40
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-40; Thread Length 19.1 mm | 0.750 in;

010640PW075

Price Range
$0.0447 - $0.0382

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-40
  • Color
    Natural
  • Material
    Nylon 6/6