Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.
Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0335 - $0.0459 | 6000 In stock |
M2.5
|
|
0.984 in
25.0 mm
|
||
| $0.032 - $0.044 | 4000 In stock |
M3 x 0.5
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
||
| $0.0338 - $0.0464 | Request the lead time here |
M3.5
|
|
0.394 in
10.0 mm
|
||
| $0.0349 - $0.048 | 1000 In stock |
M3.5
|
|
0.984 in
25.0 mm
|
||
| $0.0332 - $0.0455 | 2000 In stock |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
0.236 in
6.0 mm
|
||
| $0.0341 - $0.0467 | 13000 In stock |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
||
| $0.039 - $0.0536 | 1000 In stock |
M5 x 0.8
|
0.118 in
3.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0389 - $0.0534 | 9000 In stock |
M5 x 0.8
|
0.146 in
3.7 mm
|
0.591 in
15.0 mm
|
||
| $0.0551 - $0.0757 | 11000 In stock |
M5 x 0.8
|
0.146 in
3.7 mm
|
1.575 in
40.0 mm
|
||
| $0.0614 - $0.0842 | 2500 In stock |
M6 x 1.0
|
0.142 in
3.6 mm
|
0.63 in
16.0 mm
|
||
| $0.0634 - $0.0869 | 500 In stock |
M6 x 1.0
|
0.142 in
3.6 mm
|
1.181 in
30.0 mm
|
||
| $0.0332 - $0.0455 | Request the lead time here |
M2.5
|
|
0.787 in
20.0 mm
|
||
| $0.0653 - $0.0896 | Request the lead time here |
M6 x 1.0
|
0.181 in
4.6 mm
|
1.772 in
45.0 mm
|
||
| $0.1548 - $0.2123 | 6000 In stock |
M6 x 1.0
|
0.181 in
4.6 mm
|
2.953 in
75.0 mm
|
||
| $0.0317 - $0.0435 | Request the lead time here |
M2
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
||
| $0.0316 - $0.0433 | 12000 In stock |
M2.5
|
|
0.197 in
5.0 mm
|
||
| $0.033 - $0.0452 | Request the lead time here |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
||
| $0.0338 - $0.0464 | Request the lead time here |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
0.394 in
10.0 mm
|
||
| $0.0324 - $0.0444 | 3000 In stock |
M3 x 0.5
|
0.071 in
1.8 mm
|
0.394 in
10.0 mm
|
||
| $0.0335 - $0.0459 | 1000 In stock |
M3 x 0.5
|
0.071 in
1.8 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue