Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.
Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0385 - $0.0528 | 6000 In stock |
M5 x 0.8
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1487 - $0.204 | Request the lead time here |
M6 x 1.0
|
0.181 in
4.6 mm
|
2.756 in
70.0 mm
|
||
| $0.1337 - $0.1834 | Request the lead time here |
M8 x 1.25
|
0.189 in
4.8 mm
|
0.787 in
20.0 mm
|
||
| $0.1933 - $0.2651 | 500 In stock |
M8 x 1.25
|
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
||
| $0.045 - $0.0616 | 1000 In stock |
M6
|
|
0.315 in
8.0 mm
|
||
| $0.2219 - $0.3045 | 9000 In stock |
M10 x 1.5
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0621 - $0.0852 | 6500 In stock |
M6 x 1.0
|
0.142 in
3.6 mm
|
0.787 in
20.0 mm
|
||
| $0.0642 - $0.088 | 18500 In stock |
M6 x 1.0
|
0.142 in
3.6 mm
|
1.378 in
35.0 mm
|
||
| $0.045 - $0.0616 | Request the lead time here |
M6 x 1.0
|
0.181 in
4.6 mm
|
0.315 in
8.0 mm
|
||
| 50M040070P012 | $0.0353 - $0.0485 | 3000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.472 in
12.0 mm
|
|
| $0.0525 - $0.072 | 9000 In stock |
M5 x 0.8
|
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
||
| $0.1857 - $0.2548 | 500 In stock |
M10 x 1.5
|
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
||
| $0.0609 - $0.0835 | 1500 In stock |
M6 x 1.0
|
0.142 in
3.6 mm
|
0.394 in
10.0 mm
|
||
| $0.0623 - $0.0855 | Request the lead time here |
M6
|
|
0.866 in
22.0 mm
|
||
| $0.2219 - $0.3045 | Request the lead time here |
M10 x 1.5
|
0.295 in
7.5 mm
|
1.378 in
35.0 mm
|
||
| $0.0611 - $0.0838 | 154500 In stock |
M6 x 1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
||
| $0.066 - $0.0906 | Request the lead time here |
M6 x 1.0
|
0.181 in
4.6 mm
|
2.362 in
60.0 mm
|
||
| $0.2137 - $0.2931 | 3000 In stock |
M10
|
|
1.181 in
30.0 mm
|
||
| $0.0316 - $0.0433 | 3000 In stock |
M2 x 0.4
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
||
| $0.0314 - $0.0431 | 3000 In stock |
M2.5
|
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue