Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.
Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0904 - $0.1054 | Request the lead time here |
#6-32
|
|
2.250 in
57.2 mm
|
||
| $0.0422 - $0.049 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
1.875 in
47.6 mm
|
||
| $0.0363 - $0.0423 | Request the lead time here |
#6-32
|
|
0.563 in
14.3 mm
|
||
| $0.037 - $0.0432 | Request the lead time here |
#6-32
|
|
1.125 in
28.6 mm
|
||
| $0.0363 - $0.0423 | 2000 In stock |
#2-56
|
|
0.563 in
14.3 mm
|
||
| 010632PW037 | $0.0358 - $0.0417 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
0.375 in
9.5 mm
|
|
| $0.0364 - $0.0426 | 7000 In stock |
#6-32
|
0.092 in
2.3 mm
|
0.625 in
15.9 mm
|
||
| $0.0349 - $0.0406 | Request the lead time here |
#2-64
|
|
0.188 in
4.8 mm
|
||
| $0.0408 - $0.0477 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
1.625 in
41.3 mm
|
||
| $0.2837 - $0.331 | Request the lead time here |
#4-40
|
|
0.281 in
7.1 mm
|
||
| $0.3023 - $0.3527 | Request the lead time here |
#6-32
|
|
0.375 in
9.5 mm
|
||
| $0.0416 - $0.0486 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
1.750 in
44.5 mm
|
||
| $0.0347 - $0.0405 | 5000 In stock |
#2-56
|
|
0.156 in
4 mm
|
||
| $0.0351 - $0.0409 | 1000 In stock |
#3-48
|
|
0.250 in
6.4 mm
|
||
| $0.0345 - $0.0404 | Request the lead time here |
#4-40
|
|
0.141 in
3.6 mm
|
||
| $0.0364 - $0.0426 | 21000 In stock |
#2-56
|
|
0.625 in
15.9 mm
|
||
| 010256P112 | $0.0382 - $0.0447 | 1000 In stock |
#2-56
|
|
1.125 in
28.6 mm
|
|
| $0.3036 - $0.3542 | 4000 In stock |
#2-56
|
|
0.250 in
6.4 mm
|
||
| $0.0337 - $0.0393 | Request the lead time here |
#2-56
|
|
0.281 in
7.1 mm
|
||
| $0.033 - $0.0386 | Request the lead time here |
#4-40
|
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue