Quantity | Unit price |
---|---|
1000 - 4999 | $0.0678 |
5000 - 9999 | $0.061 |
10000 - 24999 | $0.0549 |
25000 + | $0.0495 |
Head Diameter | 0.472 in |
---|---|
Head Diameter | 12.0 mm |
Head Height | 0.181 in |
Head Height | 4.6 mm |
Thread Length | 0.315 in |
Thread Length | 8.0 mm |
Thread Size | M6 |
Color | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | Crossed Drive |
Head Type | Pan Head |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue