Quantity | Unit price |
---|---|
500 - 999 | $0.2244 |
1000 - 4999 | $0.202 |
5000 - 9999 | $0.1818 |
10000 + | $0.1636 |
Head Diameter | 12.0 mm |
---|---|
Head Diameter | 0.472 in |
Head Height | 0.142 in |
Head Height | 3.6 mm |
Thread Length | 70.0 mm |
Thread Length | 2.756 in |
Thread Size | M6 |
Color | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Pan Head |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue