| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.0974 |
| 1000 - 4999 | $0.0877 |
| 5000 - 9999 | $0.079 |
| 10000 + | $0.071 |
| Head Diameter | 0.472 in |
|---|---|
| Head Diameter | 12.0 mm |
| Head Height | 0.142 in |
| Head Height | 3.6 mm |
| Thread Length | 0.866 in |
| Thread Length | 22.0 mm |
| Thread Size | M6 |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | Slotted Drive |
| Head Type | Pan Head |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue