| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0444 |
| 5000 - 9999 | $0.04 |
| 10000 - 24999 | $0.0359 |
| 25000 + | $0.0324 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 3.8 mm |
|---|---|
| Head Diameter | 0.15 in |
| Head Height | 1.2 mm |
| Head Height | 0.047 in |
| Thread Length | 10.0 mm |
| Thread Length | 0.394 in |
| Thread Size | M2 |
| Color | Natural |
| Material | PA |
| Full Material | Nylon 6/6 |
| Screw Type | Machine Screw |
| Drive Type | Slotted Drive |
| Head Type | Pan Head |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue