Quantity | Unit price |
---|---|
500 - 999 | $0.1023 |
1000 - 4999 | $0.0921 |
5000 - 9999 | $0.0828 |
10000 + | $0.0746 |
Head Diameter | 12.5 mm |
---|---|
Head Diameter | 0.492 in |
Head Height | 3.7 mm |
Head Height | 0.144 in |
Thread Length | 2.500 in |
Thread Length | 63.5 mm |
Thread Size | 1/4-20 |
Color | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Pan Head |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue