Quantity | Unit price |
---|---|
500 - 999 | $0.0481 |
1000 - 4999 | $0.0432 |
5000 - 9999 | $0.0388 |
10000 + | $0.035 |
Head Diameter | 9.5 mm |
---|---|
Head Diameter | 0.373 in |
Head Height | 2.8 mm |
Head Height | 0.110 in |
Thread Length | 22.1 mm |
Thread Length | 0.870 in |
Thread Size | #10-32 |
Color | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Pan Head |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue