Quantity | Unit price |
---|---|
1000 - 4999 | $0.0477 |
5000 - 9999 | $0.0454 |
10000 - 24999 | $0.0433 |
25000 + | $0.041 |
Head Diameter | 0.270 in |
---|---|
Head Diameter | 6.9 mm |
Head Height | 0.082 in |
Head Height | 2.1 mm |
Thread Length | 1.250 in |
Thread Length | 31.8 mm |
Thread Size | #6-32 |
Color | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Pan Head |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue