| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.048 |
| 5000 - 9999 | $0.0432 |
| 10000 - 24999 | $0.0389 |
| 25000 + | $0.035 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 30.0 mm |
|---|---|
| Overall Length | 1.181 in |
| Head Diameter | 5.8 mm |
| Head Diameter | 0.228 in |
| Head Height | 0.067 in |
| Head Height | 1.7 mm |
| Countersunk Screw Degree | 90 |
| Thread Size | M3 |
| Thread Length | 1.181 in |
| Thread Length | 30.0 mm |
| Material | Nylon |
| Full Material | Nylon 6/6 |
| Drive Type | Slotted Drive |
| Head Type | Flat Countersunk Head |
| Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue