| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.2019 |
| 1000 - 4999 | $0.1816 |
| 5000 - 9999 | $0.1636 |
| 10000 + | $0.1472 |
| Overall Length | 50.8 mm |
|---|---|
| Overall Length | 2.000 in |
| Head Diameter | 0.762 in |
| Head Diameter | 19.4 mm |
| Head Height | 5.8 mm |
| Head Height | 0.230 in |
| Countersunk Screw Degree | 80 / 82 |
| Thread Size | 3/8-16 |
| Thread Length | 45 mm |
| Thread Length | 1.770 in |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | Slotted Drive |
| Head Type | Flat Head |
| Color | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue