Menu Search

Plastic Flat Phillips Head Screws

In stock

These Plastic Screws feature a flat head and a Phillips drive, making them easy to install and remove with a Phillips screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the Phillips drive offers good grip and torque for secure installation.

These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. Their Nylon material offers a good balance of mechanical strength and insulation properties. They are available in standard imperial sizes with an 82-degree chamfer to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0356 - $0.0489 2000 In stock
M3.5 x 0.6
0.63 in
0.539 in
$0.0361 - $0.0497 3000 In stock
M3.5 x 0.6
0.984 in
0.894 in
$0.2297 - $0.3152 Request the lead time here
M10 x 1.5
1.378 in
1.181 in
$0.0344 - $0.0471 Request the lead time here
M2.5 x 0.45
0.787 in
0.728 in
$0.1866 - $0.2561 6500 In stock
M8 x 1.25
0.63 in
0.449 in
$0.0331 - $0.0455 46000 In stock
M3 x 0.5
0.315 in
0.248 in
$0.0347 - $0.0475 6000 In stock
M3 x 0.5
0.984 in
0.917 in
$0.057 - $0.0783 Request the lead time here
M5 x 0.8
1.575 in
1.469 in
$0.0328 - $0.045 14000 In stock
M2.5 x 0.45
0.236 in
0.177 in
$0.0358 - $0.0493 Request the lead time here
M3.5 x 0.6
0.787 in
0.697 in
$0.0643 - $0.0882 500 In stock
M6 x 1.0
0.787 in
0.657 in
$0.0563 - $0.0774 Request the lead time here
M5 x 0.8
1.181 in
1.075 in
$0.1885 - $0.2585 Request the lead time here
M8 x 1.25
1.181 in
1 in
$0.0378 - $0.0518 Request the lead time here
M3.5 x 0.6
1.378 in
1.287 in
$0.0468 - $0.0641 Request the lead time here
M6 x 1.0
0.472 in
0.343 in
$0.0344 - $0.0471 1000 In stock
M3 x 0.5
0.787 in
0.72 in
$0.0664 - $0.0911 6500 In stock
M6 x 1.0
1.378 in
1.248 in
$0.0361 - $0.0496 Request the lead time here
M4 x 0.7
0.315 in
0.209 in
$0.0328 - $0.045 Request the lead time here
M3 x 0.5
0.236 in
0.169 in
$0.0372 - $0.051 5000 In stock
M4 x 0.7
0.984 in
0.878 in
  • of 6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 16.0 mm | 0.63 in

50M035060I016

Price Range
$0.0489 - $0.0356

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.539 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 25.0 mm | 0.984 in

50M035060I025

Price Range
$0.0497 - $0.0361

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.894 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M10 x 1.5; Overall Length 35.0 mm | 1.378 in

50M100150I035

Price Range
$0.3152 - $0.2297

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.181 in
  • Thread Size
    M10 x 1.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Overall Length 20.0 mm | 0.787 in

50M025045I020

Price Range
$0.0471 - $0.0344

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.728 in
  • Thread Size
    M2.5 x 0.45
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8 x 1.25; Overall Length 16.0 mm | 0.63 in

50M080125I016

Price Range
$0.2561 - $0.1866

Stock Levels
6500 In stock
Attributes
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.449 in
  • Thread Size
    M8 x 1.25
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Overall Length 8.0 mm | 0.315 in

50M030050I008

Price Range
$0.0455 - $0.0331

Stock Levels
46000 In stock
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.248 in
  • Thread Size
    M3 x 0.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Overall Length 25.0 mm | 0.984 in

50M030050I025

Price Range
$0.0475 - $0.0347

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.917 in
  • Thread Size
    M3 x 0.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 40.0 mm | 1.575 in

50M050080I040

Price Range
$0.0783 - $0.057

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.469 in
  • Thread Size
    M5 x 0.8
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Overall Length 6.0 mm | 0.236 in

50M025045I006

Price Range
$0.045 - $0.0328

Stock Levels
14000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.177 in
  • Thread Size
    M2.5 x 0.45
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 20.0 mm | 0.787 in

50M035060I020

Price Range
$0.0493 - $0.0358

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.697 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 20.0 mm | 0.787 in

50M060100I020

Price Range
$0.0882 - $0.0643

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.657 in
  • Thread Size
    M6 x 1.0
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5 x 0.8; Overall Length 30.0 mm | 1.181 in

50M050080I030

Price Range
$0.0774 - $0.0563

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.075 in
  • Thread Size
    M5 x 0.8
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M8 x 1.25; Overall Length 30.0 mm | 1.181 in

50M080125I030

Price Range
$0.2585 - $0.1885

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1 in
  • Thread Size
    M8 x 1.25
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 35.0 mm | 1.378 in

50M035060I035

Price Range
$0.0518 - $0.0378

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.287 in
  • Thread Size
    M3.5 x 0.6
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 12.0 mm | 0.472 in

50M060100I012

Price Range
$0.0641 - $0.0468

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.343 in
  • Thread Size
    M6 x 1.0
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Overall Length 20.0 mm | 0.787 in

50M030050I020

Price Range
$0.0471 - $0.0344

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.72 in
  • Thread Size
    M3 x 0.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6 x 1.0; Overall Length 35.0 mm | 1.378 in

50M060100I035

Price Range
$0.0911 - $0.0664

Stock Levels
6500 In stock
Attributes
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.248 in
  • Thread Size
    M6 x 1.0
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4 x 0.7; Overall Length 8.0 mm | 0.315 in

50M040070I008

Price Range
$0.0496 - $0.0361

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.209 in
  • Thread Size
    M4 x 0.7
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Overall Length 6.0 mm | 0.236 in

50M030050I006

Price Range
$0.045 - $0.0328

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.169 in
  • Thread Size
    M3 x 0.5
Nylon 6/6 Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4 x 0.7; Overall Length 25.0 mm | 0.984 in

50M040070I025

Price Range
$0.051 - $0.0372

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    0.878 in
  • Thread Size
    M4 x 0.7