Quantity | Unit price |
---|---|
500 - 999 | $0.335 |
1000 - 4999 | $0.3014 |
5000 - 9999 | $0.2712 |
10000 + | $0.2441 |
Head Diameter | 20.0 mm |
---|---|
Head Diameter | 0.787 in |
Head Height | 0.197 in |
Head Height | 5.0 mm |
Countersunk Screw Degree | 90 / 92 |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Thread Size | M10 x 1.5 |
Color | Black |
Drive Type | Crossed Drive |
Head Type | Flat Countersunk Head |
Screw Type | Machine Screw |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue