Quantity | Unit price |
---|---|
500 - 999 | $0.2747 |
1000 - 4999 | $0.2472 |
5000 - 9999 | $0.2226 |
10000 + | $0.2003 |
Head Diameter | 17.3 mm |
---|---|
Head Diameter | 0.681 in |
Head Height | 0.181 in |
Head Height | 4.6 mm |
Countersunk Screw Degree | 90 / 92 |
Thread Length | 1 in |
Thread Length | 25.4 mm |
Thread Size | M8 X 1.25 |
Color | Black |
Drive Type | Crossed Drive |
Head Type | Flat Countersunk Head |
Screw Type | Machine Screw |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue