| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.2839 |
| 1000 - 4999 | $0.2556 |
| 5000 - 9999 | $0.23 |
| 10000 + | $0.207 |
| Head Diameter | 17.3 mm |
|---|---|
| Head Diameter | 0.681 in |
| Head Height | 0.181 in |
| Head Height | 4.6 mm |
| Countersunk Screw Degree | 90 / 92 |
| Thread Length | 20.4 mm |
| Thread Length | 0.803 in |
| Thread Size | M8 x 1.25 |
| Color | Black |
| Drive Type | Crossed Drive |
| Head Type | Flat Countersunk Head |
| Screw Type | Machine Screw |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue