Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0373 - $0.0433 | Request the lead time here |
Fillister Head
|
#6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.094 in
2.4 mm
|
||
| $0.038 - $0.0443 | 7000 In stock |
Fillister Head
|
#6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.250 in
6.4 mm
|
||
| $0.039 - $0.0455 | 5000 In stock |
Fillister Head
|
#6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.500 in
12.7 mm
|
||
| $0.0395 - $0.0463 | Request the lead time here |
Fillister Head
|
#6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.750 in
19.1 mm
|
||
| $0.0403 - $0.047 | Request the lead time here |
Fillister Head
|
#6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
1.250 in
31.8 mm
|
||
| $0.0437 - $0.0507 | Request the lead time here |
Fillister Head
|
#6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
1.875 in
47.6 mm
|
||
| $0.0387 - $0.045 | Request the lead time here |
Fillister Head
|
#6-40
|
|
|
0.375 in
9.5 mm
|
||
| $0.0328 - $0.045 | 1000 In stock |
Fillister Head
|
#8-32
|
|
|
1.750 in
44.5 mm
|
||
| $0.0395 - $0.0462 | Request the lead time here |
Fillister Head
|
#8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
0.188 in
4.8 mm
|
||
| $0.0402 - $0.0467 | 3000 In stock |
Fillister Head
|
#8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
0.375 in
9.5 mm
|
||
| $0.0407 - $0.0476 | 1000 In stock |
Fillister Head
|
#8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
0.750 in
19.1 mm
|
||
| $0.0422 - $0.0494 | Request the lead time here |
Fillister Head
|
#8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
1.250 in
31.8 mm
|
||
| $0.0331 - $0.0456 | Request the lead time here |
Fillister Head
|
#8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
1.875 in
47.6 mm
|
||
| $0.0416 - $0.0485 | 1000 In stock |
Fillister Head
|
10-24
|
|
|
0.250 in
6.4 mm
|
||
| $0.0427 - $0.0499 | Request the lead time here |
Fillister Head
|
10-24
|
|
|
0.625 in
15.9 mm
|
||
| $0.0446 - $0.0521 | Request the lead time here |
Fillister Head
|
10-24
|
|
|
1.500 in
38.1 mm
|
||
| $0.0433 - $0.0505 | 1000 In stock |
Fillister Head
|
#10-24
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.250 in
6.4 mm
|
||
| $0.0446 - $0.0521 | Request the lead time here |
Fillister Head
|
#10-24
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.625 in
15.9 mm
|
||
| $0.0356 - $0.0487 | Request the lead time here |
Fillister Head
|
#10-24
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
1.500 in
38.1 mm
|
||
| $0.3509 - $0.4093 | Request the lead time here |
Fillister Head
|
#10-32
|
|
|
0.250 in
6.4 mm