Menu Search

Plastic Fillister Head Screws

In stock

Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.

Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.

  • Material: Nylon, Polycarbonate
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
691 results
Product SKUs information
Item Code Price range Availability Head Type Thread Size Head Height Head Diameter Thread Length View
$0.0416 - $0.0486 Request the lead time here
Fillister Head
#6-32
0.132 in
0.226 in
1.750 in
$0.0386 - $0.0449 Request the lead time here
Fillister Head
#8-32
0.156 in
0.270 in
0.281 in
$0.0362 - $0.0421 Request the lead time here
Fillister Head
#6-32
0.132 in
0.226 in
0.125 in
$0.037 - $0.0432 3000 In stock
Fillister Head
#6-32
0.132 in
0.226 in
0.313 in
$0.0379 - $0.0442 Request the lead time here
Fillister Head
#6-32
0.132 in
0.226 in
0.563 in
$0.0397 - $0.0463 Request the lead time here
Fillister Head
10-24
0.125 in
$0.0407 - $0.0474 Request the lead time here
Fillister Head
10-24
0.375 in
$0.0421 - $0.0489 1000 In stock
Fillister Head
10-24
1.000 in
$0.0415 - $0.0484 Request the lead time here
Fillister Head
#10-24
0.180 in
0.313 in
0.125 in
010640F075 $0.0382 - $0.0447 1000 In stock
Fillister Head
#6-40
0.750 in
$0.0334 - $0.0458 500 In stock
Fillister Head
#10-24
0.180 in
0.313 in
1.000 in
011032F025 $0.0402 - $0.0469 4000 In stock
Fillister Head
10-32
0.250 in
$0.3443 - $0.4017 Request the lead time here
Fillister Head
#10-32
0.375 in
$0.3493 - $0.4074 Request the lead time here
Fillister Head
#10-32
0.625 in
$0.0318 - $0.0436 Request the lead time here
Fillister Head
10-32
0.875 in
$0.0329 - $0.0451 1500 In stock
Fillister Head
10-32
1.500 in
$0.0418 - $0.0488 1000 In stock
Fillister Head
#10-32
0.180 in
0.313 in
0.250 in
$0.0431 - $0.0503 Request the lead time here
Fillister Head
10-24
1.500 in
$0.0434 - $0.0508 1000 In stock
Fillister Head
#10-24
0.180 in
0.313 in
0.750 in
$0.0431 - $0.0503 Request the lead time here
Fillister Head
#10-24
0.180 in
0.313 in
0.625 in
  • of 35
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 44.5 mm | 1.750 in; Head Diameter 5.7 mm | 0.226 in

010632WF175

Price Range
$0.0486 - $0.0416

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    1.750 in
  • Thread Size
    #6-32
  • Color
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #8-32; Thread Length 7.1 mm | 0.281 in; Head Diameter 6.9 mm | 0.270 in

010832WF028

Price Range
$0.0449 - $0.0386

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.156 in
  • Thread Length
    0.281 in
  • Thread Size
    #8-32
  • Color
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 3.2 mm | 0.125 in; Head Diameter 5.7 mm | 0.226 in

010632WF012

Price Range
$0.0421 - $0.0362

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Color
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 7.9 mm | 0.312 in; Head Diameter 5.7 mm | 0.226 in

010632WF031

Price Range
$0.0432 - $0.037

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    0.313 in
  • Thread Size
    #6-32
  • Color
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 14.3 mm | 0.562 in; Head Diameter 5.7 mm | 0.226 in

010632WF056

Price Range
$0.0442 - $0.0379

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    0.563 in
  • Thread Size
    #6-32
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

011024F012

Price Range
$0.0463 - $0.0397

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    10-24
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011024F037

Price Range
$0.0474 - $0.0407

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    10-24
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011024F100

Price Range
$0.0489 - $0.0421

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    10-24
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-24; Thread Length 3.2 mm | 0.125 in; Head Diameter 8 mm | 0.313 in

011024WF012

Price Range
$0.0484 - $0.0415

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

010640F075

Price Range
$0.0447 - $0.0382

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #6-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-24; Thread Length 25.4 mm | 1.000 in; Head Diameter 8 mm | 0.313 in

011024WF100

Price Range
$0.0458 - $0.0334

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

011032F025

Price Range
$0.0469 - $0.0402

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Clear; Polycarbonate;

011032F037PC

Price Range
$0.4017 - $0.3443

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Color
    Clear
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Clear; Polycarbonate;

011032F062PC

Price Range
$0.4074 - $0.3493

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #10-32
  • Color
    Clear
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011032F087

Price Range
$0.0436 - $0.0318

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011032F150

Price Range
$0.0451 - $0.0329

Stock Levels
1500 In stock
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-32; Thread Length 6.4 mm | 0.250 in; Head Diameter 8 mm | 0.313 in

011032WF025

Price Range
$0.0488 - $0.0418

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

011024F150

Price Range
$0.0503 - $0.0431

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    10-24
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-24; Thread Length 19.1 mm | 0.750 in; Head Diameter 8 mm | 0.313 in

011024WF075

Price Range
$0.0508 - $0.0434

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-24; Thread Length 15.9 mm | 0.625 in; Head Diameter 8 mm | 0.313 in

011024WF062

Price Range
$0.0503 - $0.0431

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Color
    Natural