Menu Search

Plastic Fillister Head Screws

In stock

Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.

Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.

  • Material: Nylon, Polycarbonate
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
691 results
Product SKUs information
Item Code Price range Availability Head Type Thread Size Head Height Head Diameter Thread Length View
$0.0362 - $0.0421 1000 In stock
Fillister Head
#2-56
0.500 in
$0.0333 - $0.0388 2000 In stock
Fillister Head
#4-40
0.187 in
$0.0358 - $0.0417 1000 In stock
Fillister Head
#6-32
0.375 in
$0.041 - $0.0478 11000 In stock
Fillister Head
10-32
0.500 in
$0.0372 - $0.051 1500 In stock
Fillister Head
1/4-20
1.000 in
$0.0406 - $0.0557 18500 In stock
Fillister Head
1/4-20
0.219 in
0.403 in
2.000 in
$0.0406 - $0.0557 10500 In stock
Fillister Head
1/4-20
2.000 in
$0.0375 - $0.0435 14000 In stock
Fillister Head
#8-32
0.500 in
$0.0353 - $0.0485 Request the lead time here
Fillister Head
10-32
2.000 in
$0.05 - $0.0582 2000 In stock
Fillister Head
1/4-20
0.219 in
0.403 in
0.500 in
$0.0341 - $0.04 12000 In stock
Fillister Head
#4-40
0.375 in
$0.0366 - $0.0428 3000 In stock
Fillister Head
#6-32
0.750 in
$0.0319 - $0.0439 1000 In stock
Fillister Head
10-32
1.000 in
$0.0345 - $0.0403 3000 In stock
Fillister Head
#4-40
0.500 in
$0.0404 - $0.0553 Request the lead time here
Fillister Head
M3 x 0.5
0.094 in
0.236 in
1.654 in
$0.0365 - $0.05 Request the lead time here
Fillister Head
M3
0.094 in
0.236 in
0.787 in
$0.0388 - $0.0533 Request the lead time here
Fillister Head
M4
0.122 in
0.315 in
0.472 in
$0.0407 - $0.0558 Request the lead time here
Fillister Head
M4 x 0.7
0.122 in
0.315 in
1.181 in
$0.0747 - $0.0922 Request the lead time here
Fillister Head
M6
0.181 in
0.472 in
0.472 in
$0.0382 - $0.0524 Request the lead time here
Fillister Head
M4
0.122 in
0.315 in
0.118 in
  • of 35
Machine Screw - Natural; Nylon 6/6;

010256F050

Price Range
$0.0421 - $0.0362

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010440F018

Price Range
$0.0388 - $0.0333

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.187 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010632F037

Price Range
$0.0417 - $0.0358

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011032F050

Price Range
$0.0478 - $0.041

Stock Levels
11000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

012520F100

Price Range
$0.051 - $0.0372

Stock Levels
1500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size 1/4-20; Thread Length 50.8 mm | 2.000 in; Head Diameter 10.2 mm | 0.403 in

012520WF200

Price Range
$0.0557 - $0.0406

Stock Levels
18500 In stock
Attributes
  • Head Diameter
    0.403 in
  • Head Height
    0.219 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

012520F200

Price Range
$0.0557 - $0.0406

Stock Levels
10500 In stock
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010832F050

Price Range
$0.0435 - $0.0375

Stock Levels
14000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011032F200

Price Range
$0.0485 - $0.0353

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size 1/4-20; Thread Length 12.7 mm | 0.500 in; Head Diameter 10.2 mm | 0.403 in

012520WF050

Price Range
$0.0582 - $0.05

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.403 in
  • Head Height
    0.219 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

010440F037

Price Range
$0.04 - $0.0341

Stock Levels
12000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010632F075

Price Range
$0.0428 - $0.0366

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011032F100

Price Range
$0.0439 - $0.0319

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010440F050

Price Range
$0.0403 - $0.0345

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw Crossed Drive M3 x 0.5 42.0 mm Nylon 6/6 Black

50M030050G042B

Price Range
$0.0553 - $0.0404

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    1.654 in
  • Thread Size
    M3 x 0.5
  • Color
    Black
Machine Screw Slotted Drive M3 20.0 mm Nylon 6/6 Black

50M030050F020B

Price Range
$0.05 - $0.0365

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.787 in
  • Thread Size
    M3
  • Color
    Black
Machine Screw Slotted Drive M4 12.0 mm Nylon 6/6 Black

50M040070F012B

Price Range
$0.0533 - $0.0388

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.472 in
  • Thread Size
    M4
  • Color
    Black
Machine Screw Crossed Drive M4 x 0.7 30.0 mm Nylon 6/6 Black

50M040070G030B

Price Range
$0.0558 - $0.0407

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    1.181 in
  • Thread Size
    M4 x 0.7
  • Color
    Black
Machine Screw Slotted Drive M6 12.0 mm Nylon 6/6 Black

50M060100F012B

Price Range
$0.0922 - $0.0747

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.472 in
  • Thread Size
    M6
  • Color
    Black
Machine Screw Slotted Drive M4 3.0 mm Nylon 6/6 Black

50M040070F003B

Price Range
$0.0524 - $0.0382

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.118 in
  • Thread Size
    M4
  • Color
    Black