| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0545 |
| 5000 - 9999 | $0.0491 |
| 10000 - 24999 | $0.0442 |
| 25000 + | $0.0397 |
| Head Diameter | 0.315 in |
|---|---|
| Head Diameter | 8.0 mm |
| Head Height | 0.122 in |
| Head Height | 3.1 mm |
| Thread Length | 0.315 in |
| Thread Length | 8.0 mm |
| Thread Size | M4 x 0.7 |
| Color | Black |
| Drive Type | Crossed Drive |
| Head Type | Fillister Head |
| Screw Type | Machine Screw |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Thread Density | 0.7 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue