| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0486 |
| 5000 - 9999 | $0.0463 |
| 10000 - 24999 | $0.0442 |
| 25000 + | $0.0416 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 4.1 mm |
|---|---|
| Head Diameter | 0.161 in |
| Head Height | 0.095 in |
| Head Height | 2.4 mm |
| Thread Length | 0.750 in |
| Thread Length | 19.1 mm |
| Thread Size | #3-48 |
| Color | Black |
| Drive Type | Slotted Drive |
| Head Type | Fillister Head |
| Screw Type | Machine Screw |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue