A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $0.3856 - $4.8196 | Request the lead time here |
1.050 in
26.7 mm
|
||
| NPS4B | $1.99 - $24.8748 | 2160 In stock |
4.500 in
114.3 mm
|
|
| RRC24A | $20.8512 - $39.076 | 1965 In stock |
24.000 in
609.6 mm
|
|
| $0.0795 - $1.0323 | 6496 In stock |
0.660 in
16.8 mm
|
||
| RRC3A | $0.6924 - $8.987 | 35113 In stock |
3.470 in
88.1 mm
|
|
| NPS2B | $1.2967 - $16.1997 | 1190 In stock |
2.375 in
60.3 mm
|
|
| $0.1914 - $2.472 | 41340 In stock |
1.910 in
48.5 mm
|
||
| RRC14E | $8.131 - $22.434 | 1671 In stock |
14.000 in
355.6 mm
|
|
| RRC20A | $17.9974 - $49.6429 | 1805 In stock |
20.000 in
508 mm
|
|
| $54.3691 - $101.8299 | 31 In stock |
26.000 in
660.4 mm
|
||
| RRC30A | $41.2245 - $113.823 | 45 In stock |
30.000 in
762 mm
|
|
| RRC42A | $209.4804 - $262.3143 | 8 In stock |
42.000 in
1066.8 mm
|
|
| RRC6A | $2.6386 - $34.2028 | 2897 In stock |
6.640 in
168.7 mm
|
|
| $0.1991 - $2.5807 | 41000 In stock |
1.910 in
48.5 mm
|
||
| $0.9415 - $12.2152 | 1655 In stock |
4.000 in
101.6 mm
|
||
| RRC8A | $2.8918 - $37.4985 | 11400 In stock |
8.670 in
220.2 mm
|
|
| $6.8718 - $18.9826 | 810 In stock |
12.600 in
320 mm
|
||
| RRC3F | $0.6888 - $8.9548 | 4490 In stock |
3.470 in
88.1 mm
|
|
| RRC8B | $3.1405 - $38.4159 | 1456 In stock |
8.670 in
220.2 mm
|
|
| $4.8039 - $13.2304 | 148 In stock |
10.680 in
271.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue