Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a locking two-prong design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2439 - $0.2927 | 9000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
| $0.2439 - $0.2927 | 1000 In stock |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
| $0.1778 - $0.2133 | 1000 In stock |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| $0.1302 - $0.1607 | 11000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.1595 - $0.197 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
| $0.1261 - $0.1557 | 89000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.152 - $0.1876 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| 27MMP002 | $0.0967 - $0.1194 | 35000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
|
| $0.1103 - $0.1363 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.197 in
5.0 mm
|
||
| $0.142 - $0.1753 | 15000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| $0.1675 - $0.2068 | 3000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.787 in
20.0 mm
|
||
| 27MMP003 | $0.0997 - $0.1231 | 12000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
|
| $0.1176 - $0.1451 | 36000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.1471 - $0.1816 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.1759 - $0.2172 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.866 in
22.0 mm
|
||
| $0.1007 - $0.1244 | 1000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.138 in
3.5 mm
|
||
| $0.1074 - $0.1327 | 23000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| $0.1399 - $0.1589 | 7000 In stock |
0.152 in
3.86 mm
|
0.152 in
3.86 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.874 in
22.2 mm
|
||
| $0.1161 - $0.1318 | 6000 In stock |
0.152 in
3.86 mm
|
0.152 in
3.86 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.5 in
12.7 mm
|
||
| $0.1027 - $0.1165 | Request the lead time here |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.437 in
11.1 mm