| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1627 |
| 10000 - 24999 | $0.1465 |
| 25000 + | $0.1318 |
| Body Diameter | 0.187 in |
|---|---|
| Body Diameter | 4.7 mm |
| Hole Diameter A | 4 mm |
| Hole Diameter A | 0.156 in |
| Hole Diameter B | 0.156 in |
| Hole Diameter B | 4 mm |
| Locking Head Height A | 3.6 mm |
| Locking Head Height A | 0.140 in |
| Locking Head Height B | 3.6 mm |
| Locking Head Height B | 0.140 in |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Maximum Panel Thickness A | 1.6 mm |
| Maximum Panel Thickness A | 0.062 in |
| Maximum Panel Thickness B | 1.6 mm |
| Maximum Panel Thickness B | 0.062 in |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Panel Thickness A Range | 0.062 in |
| Panel Thickness A Range | 1.6 mm |
| Panel Thickness B Range | 0.062 in |
| Panel Thickness B Range | 1.6 mm |
| Spacer Length | 1.000 in |
| Spacer Length | 25.4 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Hole A Fix Type | Non-Locking Two Prong Snap-Fit |
| Hole B Fix Type | Locking Two Prong Snap-Lock |
| Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue