Menu Search

PCB Support Pillars - Two-Prong Snap-Lock/Bayonet Nose Snap-Lock

In stock

These spacers are locking on both ends. They are availabe in two different styles and many spacer options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
33 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
LCBS-5-7-01 $0.2355 - $0.2549 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.062 in
0.031 - 0.079 in
0.437 in
$0.1269 - $0.144 Request the lead time here
UL94 V-0
0.125 in
0.125 in
0.062 in
0.062 in
0.5 in
$0.1331 - $0.1511 3000 In stock
UL94 V-0
0.125 in
0.125 in
0.062 in
0.062 in
0.189 in
$0.3422 - $0.3707 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.062 in
0.031 - 0.079 in
1.374 in
$0.2416 - $0.2627 15000 In stock
UL94 V-2
0.157 in
0.187 in
0.062 in
0.031 - 0.079 in
0.5 in
LMSP-7-01 $0.1186 - $0.1347 28000 In stock
UL94 V-0
0.125 in
0.125 in
0.062 in
0.062 in
0.437 in
$0.1357 - $0.1542 13000 In stock
UL94 V-0
0.125 in
0.125 in
0.062 in
0.062 in
0.626 in
$0.1095 - $0.1244 Request the lead time here
UL94 V-0
0.125 in
0.125 in
0.062 in
0.062 in
0.189 in
LMSP-7-19 $0.1468 - $0.1667 14000 In stock
UL94 V-0
0.125 in
0.125 in
0.062 in
0.062 in
0.437 in
$0.212 - $0.2295 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.062 in
0.031 - 0.079 in
0.252 in
$0.2284 - $0.2473 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.062 in
0.031 - 0.079 in
0.374 in
$0.2549 - $0.2762 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.062 in
0.031 - 0.079 in
0.626 in
$0.1594 - $0.1812 Request the lead time here
UL94 V-0
0.125 in
0.125 in
0.062 in
0.062 in
0.563 in
  • of 2
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; Nylon 6/6 ; Spacer Length 11.1 mm | 0.438 in ; Natural

LCBS-5-7-01

Price Range
$0.2549 - $0.2355

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.098 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; Nylon 6/6 ; Spacer Length 12.7 mm | 0.500 in ; Natural

LMSP-8-01

Price Range
$0.144 - $0.1269

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; Nylon 6/6 ; Spacer Length 4.7 mm | 0.187 in ; Natural

LMSP-3-19

Price Range
$0.1511 - $0.1331

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; Nylon 6/6 ; Spacer Length 34.9 mm | 1.375 in ; Natural

LCBS-5-22-01

Price Range
$0.3707 - $0.3422

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.098 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; Nylon 6/6 ; Spacer Length 12.7 mm | 0.500 in ; Natural

LCBS-5-8-01

Price Range
$0.2627 - $0.2416

Stock Levels
15000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.098 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; Nylon 6/6 ; Spacer Length 11.1 mm | 0.438 in ; Natural

LMSP-7-01

Price Range
$0.1347 - $0.1186

Stock Levels
28000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; Nylon 6/6 ; Spacer Length 15.9 mm | 0.625 in ; Natural

LMSP-10-01

Price Range
$0.1542 - $0.1357

Stock Levels
13000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; Nylon 6/6 ; Spacer Length 4.7 mm | 0.187 in ; Natural

LMSP-3-01

Price Range
$0.1244 - $0.1095

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; Nylon 6/6 ; Spacer Length 11.1 mm | 0.438 in ; Natural

LMSP-7-19

Price Range
$0.1667 - $0.1468

Stock Levels
14000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; Nylon 6/6 ; Spacer Length 6.4 mm | 0.250 in ; Natural

LCBS-5-4-01

Price Range
$0.2295 - $0.212

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.098 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; Nylon 6/6 ; Spacer Length 9.5 mm | 0.375 in ; Natural

LCBS-5-6-01

Price Range
$0.2473 - $0.2284

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.098 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; Nylon 6/6 ; Spacer Length 15.9 mm | 0.625 in ; Natural

LCBS-5-10-01

Price Range
$0.2762 - $0.2549

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.098 in
Locking Two Prong/Bayonet PCB Support - Body Diameter 4.3 mm | 0.170 in ; Spacer Length 14.3 mm | 0.563 in ; Natural

LMSP-9-19

Price Range
$0.1812 - $0.1594

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in