Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are locking on both ends. They are availabe in two different styles and many spacer options
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1648 - $0.1872 | Request the lead time here |
UL94 V-0
|
0.125 in
3.2 mm
|
0.125 in
3.2 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
||
| $0.1381 - $0.1569 | Request the lead time here |
UL94 V-0
|
0.125 in
3.2 mm
|
0.125 in
3.2 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.313 in
8 mm
|
||
| $0.1756 - $0.1994 | Request the lead time here |
UL94 V-0
|
0.125 in
3.2 mm
|
0.125 in
3.2 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
||
| $0.3259 - $0.3532 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.252 in
31.8 mm
|
||
| $0.2097 - $0.2271 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| $0.3104 - $0.3362 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.126 in
28.6 mm
|
||
| $0.1541 - $0.1752 | Request the lead time here |
UL94 V-0
|
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.5 in
12.7 mm
|
||
| $0.1369 - $0.1554 | 7000 In stock |
UL94 V-0
|
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.252 in
6.4 mm
|
||
| $0.1149 - $0.1304 | 7000 In stock |
UL94 V-0
|
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.374 in
9.5 mm
|
||
| $0.2144 - $0.2323 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| LMSP-2-01 | $0.1062 - $0.1208 | 15000 In stock |
UL94 V-0
|
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.126 in
3.2 mm
|
|
| $0.1126 - $0.1281 | Request the lead time here |
UL94 V-0
|
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.252 in
6.4 mm
|
||
| $0.1394 - $0.1582 | 19000 In stock |
UL94 V-0
|
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.374 in
9.5 mm
|
||
| $0.1862 - $0.2118 | Request the lead time here |
UL94 V-0
|
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.874 in
22.2 mm
|
||
| $0.129 - $0.1466 | 2000 In stock |
UL94 V-0
|
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.126 in
3.2 mm
|
||
| $0.1447 - $0.1643 | 7000 In stock |
UL94 V-0
|
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.752 in
19.1 mm
|
||
| LMSP-14-01 | $0.1537 - $0.1743 | 5000 In stock |
UL94 V-0
|
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.874 in
22.2 mm
|
|
| $0.114 - $0.1292 | 35000 In stock |
UL94 V-0
|
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.311 in
7.9 mm
|
||
| $0.1287 - $0.1464 | 4000 In stock |
UL94 V-0
|
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.563 in
14.3 mm
|
||
| $0.2683 - $0.2904 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm