These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap-lock bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.2076 - $0.2358 | 16000 In stock |
|
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.2167 - $0.2675 | 1000 In stock |
|
0.252 in
6.4 mm
|
M4
|
1.772 in
45.0 mm
|
||
| $0.2015 - $0.2487 | Request the lead time here |
|
0.252 in
6.4 mm
|
#8-32
|
1.5 in
38.1 mm
|
||
| $0.227 - $0.2803 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.969 in
50.0 mm
|
||
| $0.2384 - $0.2943 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.772 in
45.0 mm
|
||
| $0.2497 - $0.3083 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue