Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap-lock bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.2315 - $0.2631 | 1000 In stock |
|
0.252 in
6.4 mm
|
#6-32
|
0.311 in
7.9 mm
|
||
| $0.2504 - $0.2846 | 2000 In stock |
|
0.252 in
6.4 mm
|
#8-32
|
1 in
25.4 mm
|
||
| SCBSM-632-2-01 | $0.2261 - $0.2569 | Request the lead time here |
|
0.252 in
6.4 mm
|
#6-32
|
0.126 in
3.2 mm
|
|
| MSCBS-6-01 | $0.2072 - $0.2352 | 14000 In stock |
|
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
|
| $0.3102 - $0.3524 | 2000 In stock |
|
0.299 in
7.6 mm
|
|
1 in
25.4 mm
|
||
| SCBS-10-01 | $0.2192 - $0.2492 | 2000 In stock |
|
0.252 in
6.4 mm
|
#8-32
|
0.626 in
15.9 mm
|
|
| SCBS-12-01 | $0.2306 - $0.2621 | 5000 In stock |
|
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
|
| $0.201 - $0.2283 | 4000 In stock |
|
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
| $0.2714 - $0.3085 | 2000 In stock |
|
0.299 in
7.6 mm
|
|
0.626 in
15.9 mm
|
||
| $0.2431 - $0.2764 | 8000 In stock |
|
0.299 in
7.6 mm
|
|
0.874 in
22.2 mm
|
||
| $0.1996 - $0.2267 | 9000 In stock |
|
0.299 in
7.6 mm
|
|
0.252 in
6.4 mm
|
||
| $0.2431 - $0.2764 | 9000 In stock |
|
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| SCBS-6-01 | $0.2042 - $0.2321 | 8000 In stock |
|
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
|
| $0.253 - $0.2874 | 2000 In stock |
|
0.299 in
7.6 mm
|
|
0.374 in
9.5 mm
|
||
| $0.2042 - $0.2321 | 21000 In stock |
|
0.299 in
7.6 mm
|
|
0.374 in
9.5 mm
|
||
| $0.249 - $0.2829 | 6000 In stock |
|
0.299 in
7.6 mm
|
|
0.252 in
6.4 mm
|
||
| $0.301 - $0.342 | 1000 In stock |
|
0.299 in
7.6 mm
|
|
0.874 in
22.2 mm
|
||
| $0.2192 - $0.2492 | 6000 In stock |
|
0.299 in
7.6 mm
|
|
0.626 in
15.9 mm
|
||
| $0.2569 - $0.292 | Request the lead time here |
|
0.299 in
7.6 mm
|
|
0.5 in
12.7 mm
|
||
| LCBS-TM-8-01 | $0.2076 - $0.2358 | 4000 In stock |
|
0.299 in
7.6 mm
|
|
0.5 in
12.7 mm